Search term

Always have the right lubricant, at the right point and at the right time

Lubricates up to 4 points

Automatic lubricator CONCEPT2

Low purchase costs – precise supply

Use the automatic lubricator CONCEPT2 for your equipment,such as motors, fans or compressors, and thus increase plant availability. The ideal solution for original equipment manufacturers and for retrofitting.

What are the benefits?

  • Suitable for two bearings with different lubrication requirements
  • Different lubrication intervals for each outlet
  • Can easily be integrated into machine operation
  • Good price/performance ratio
  • Operating temperature: -20 °C to +70 °C

TPI: Lubricators – For grease and oil lubrication

Lubricates up to 24 points

Automatic lubricator CONCEPT8

Precise supply – increased bearing life

Leave lubrication to the automatic lubricator CONCEPT8, which precisely supplies almost all industrial machines with the correct quantity of grease/oil.

What are the benefits?

  • No oversupply or under supply, thanks to individually controllable pump bodies
  • Delivery pressure up to 70 bar
  • Higher operating temperature of −20 °C to +70 °C
  • Easy to install and operate (original equipment/retrofitting)

TPI: Lubricators – For grease and oil lubrication

100 % quality control

Schaeffler Arcanol rolling bearing greases

Superior lubricant quality due to 100% inspection

Schaeffler Arcanol greases are subjected to demanding suitability tests. In 2015 alone, 50 000 hours of tests were carried out on dedicated test rigs. Benefit from this expert knowledge and high quality standard.

What are the benefits?

  • Always using a grease that fits your application
  • Comprehensive product range comprising 17 different premium lubricants: multi-purpose, heavy-duty, high-temperature and special greases
  • Longer maintenance intervals, lower costs
  • Lower friction

TPI: Arcanol Rolling Bearing Greases

Reasons why you should lubricate with automatic lubricators

Increased security
Sit back and leave the lubrication
of your plant or assembly
to our automatic lubricators.
Precise. Metered. 24 hours a
day, 7 days a week.

Increased security

Sit back and leave the lubrication of your plant or assembly to our automatic lubricators.Precise. Metered. 24 hours aday, 7 days a week.

Increased profitability Switching to automatic lubrication
means: reduced grease and oil
consumption, no overgreasing
and practical planning of
personnel. Costs are reduced.

Increased profitability

Switching to automatic lubrication means: reduced grease and oilconsumption, no overgreasing and practical planning of personnel. Costs are reduced.

Increased flexibility
Automatic lubrication systems
can flexibly supply multiple
lubrication points. In metered
quantities, at the right time and
independently of personnel. Already
thinking about a change?

Increased flexibility

Automatic lubrication systems can flexibly supply multiple lubrication points. In metered quantities, at the right time and independently of personnel. Already thinking about a change?

Increased transparency
The actuation and response
processes for automatic
lubrication devices are handled
by a multi-function interface.
Several thousand lubrication
points can be supplied with
grease or oil according to
customer specifications.

Increased transparency

The actuation and response processes for automatic lubrication devices are handled by a multi-function interface. Several thousand lubrication points can be supplied with grease or oil according to customer specifications.


Contact & references

Discover more about our testimonials and solutions. Simply contact us!

Contact us

Are you looking for a Condition Monitoring solution? Then these testimonials may be of interest to you.

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept