Product description
Schaeffler rolling bearings and plain bearings: Track rollers

INA track rollers series LR52 and LR53 are now available in X-life quality. They can now transmit higher radial loads and have a longer service life thanks to the optimized internal design. The external dimensions of the new bearings have not changed, which means they can replace earlier bearings without difficulty.

To the medias product catalog


All benefits of the LR52 and LR53 X-life track rollers at a glance

Comparison of the dynamic load rating of the X-life track rollers with that of the next best competitor.
Comparison of the dynamic load rating with that of the next best competitor
  • Up to 10 % higher dynamic load ratings and up to 15 % higher static load ratings
  • Improved protection against contamination
  • Large grease reservoir
  • Low lubricant loads thanks to low bearing temperatures
  • 100 % compatible (full exchangeability) with conventional series track rollers
  • Contact angle optimized for high load-carrying capacity
  • Innovative seal design
  • Optimized polyamide cage Robust and rigid steel cage available as an option
  • Increased speed limits
New features

New seals for more efficiency

The seal concept was also revised at the same time as the optimized internal design. INA track rollers LR52 and LR53 are supplied with HRS seals as standard or with the new Z seal as an option. Both seals offer significantly higher sealing action compared with the previous version.

HRS seal

  • Innovative lip contact design
  • Axial contact between the inner ring and the seal lip
  • Keeps grease in the bearing and contamination out
  • DEHP free

Z seal

  • Optimized Z sealing shield with labyrinth sealing function
  • Function of inner and outer ring adapted for Z shield
  • Wider operating temperature range is possible if a combination of a steel cage and adapted greasing is used
X-life quality

X-life – proven to be better

In these bearings, the raceways have optimized roughness and geometrical accuracy. This gives a higher load-carrying capacity and longer service life. X-life is the premium brand that identifies particularly high-performance products under the INA and FAG brands.

They are characterized by a longer rating and operating life – the result of higher dynamic load ratings than those of current standard products. If the load and design envelope are unchanged, X-life bearings have a longer rating life. Longer maintenance intervals are possible.

More information

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information