INA rotary table bearings YRTSMA

Product description
INA rotary table bearings YRTSMA

The ideal location to install a rotary table measuring system is directly inside the bearing support, which allows a higher level of system accuracy to be achieved by means of a measuring system integrated into the bearing than with measuring systems that are mounted on the axis and are therefore remote from the relevant bearing support. The highly precise radial runout of the YRTSMA rotary axis bearing is utilized here.

The ABSYS (AMO) inductive measuring method is based on the non-contact scanning of a structured dimensional scale that is directly affixed to the bearing’s inner ring and acts as a measuring ring. The electronic evaluation system is integrated into the measuring head so that the system can be connected directly to the control system. The measuring head with which the dimensional scale is scanned is designed in such a way that it can be screwed directly onto the bearing’s outer ring, and the air gap separating it from the measuring ring is correct without the need for adjustment. The measuring head is easily accessible from the outside and can be mounted or replaced without additional adjustment work.

Due to this design solution, the measuring head and cable can also be mounted after the bearing is fitted. This largely eliminates the risk of damage caused by mounting work.

  • Absolute interface eliminates the need for a reference run
  • Hollow shaft design leaves the space at the center of the machine free for other components
  • Highly-dynamic and precise control loops are made possible
  • Design envelope is reduced
  • Construction and mounting are simplified
  • Resistant to environmental influences, lubricants, and cooling lubricants
  • Machine tools
  • Measuring instruments
  • Astronomy
  • Aerospace
Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information