Rolling bearing reconditioning

During maintenance work, many bearings are replaced even though they have not yet reached the limits of their performance capacity. Reconditioning of rolling bearings may represent an economically attractive alternative here.


Frequently, new rolling bearings are fitted although the existing bearings could be returned to an as-new condition by means of expert reconditioning.

The advantages for the customer are as follows:

  • Longer service life due to high-quality maintenance work
  • Short downtime periods due to swift implementation of the maintenance process
  • Minimal mounting work, since the bearings are returned in a condition ready for mounting
  • Reduced maintenance costs due to preventive maintenance
Reconditioning levels

Prior to reconditioning, the bearing is dismounted, cleaned and examined. The processing steps required are established and a proposal is prepared. The scope of rolling bearing reconditioning is subdivided into 4 levels.

Standard bearings up to 425 mm in outside diameter and wheelset bearings for rail vehicles

In particular, bearings with smaller dimensions are regularly replaced during maintenance work, although they could be reconditioned with minimal effort and then used for an additional period. The same applies to the wheelset bearings of rail vehicles. These are among the most heavily loaded of vehicle parts and are subject to regular maintenance. Schaeffler therefore offers operators of rail vehicles the opportunity to have their wheelset bearings professionally dismounted, cleaned and reconditioned.

The Schaeffler service portfolio applies to:

  • All wheelset bearings and cylindrical, spherical and tapered roller bearings up to a maximum width of 180 mm and a maximum outside diameter of 425 mm
  • Products from all rolling bearing manufacturers
  • All rail vehicles

The service comprises:

  • Professional dismounting, cleaning, failure analysis and reconditioning of bearings in the Schaeffler Service Center
  • Identification marking of each individual bearing before dismounting
  • Where required, documentation for each bearing for all maintenance activities carried out
Large rolling bearings with outside diameter greater than 425 mm

Through professional cleaning and reconditioning, it is also possible to return larger standard and special rolling bearings to an acceptable, functionally secure condition. In general, the costs for such reconditioning are significantly lower than the costs of a new bearing – with shorter delivery times in most cases.
In individual cases, customers may also receive the same warranty on the reconditioned bearing as on a new bearing.

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information