Product description
FAG ProCheck

The FAG ProCheck is a flexible online monitoring system. Its purpose is to prevent unplanned downtimes and control quality. The system offers a high level of functionality and is available in different versions with 8 to 16 channels.

Parameters monitored

The FAG ProCheck continuously displays data on vibration, temperature and other process parameters and subsequently carries out evaluation of this data. As a result, incipient damage and its causes can be detected at a very early stage and the appropriate countermeasures can be introduced in good time. This considerably reduces operating costs.
The FAG ProCheck also provides the possibility of correlating a large number of analog and digital input and output signals to the vibration data. These channels also allow simple communication with higher-level systems such as process control systems.

Versatile system

Due to its extremely robust and compact design, this system is ideally suited for use in almost all industrial segments. The system can be used in steelworks, paper machinery, cement plants or in the oil and gas industry.

Remote monitoring

Defects and damage can be detected on machinery without the need for a diagnosis expert on site. The data can be transferred to other locations by remote access and analyzed there by the Schaeffler vibration experts, for example.

Explosion-protected variant

An explosion-protected version of the FAG ProCheck is available upon request. In this version, a special pressure-encapsulated housing prevents the system from coming into contact with an explosive atmosphere. This is because wherever flammable gases, vapors, fluids or dust occur, the presence of oxygen and an ignition source can rapidly cause an explosion.

Customer-specific solutions

The display ─ which is individually tailored to the customer's requirements ─ provides a user interface that allows a rapid overview of the condition of the plant. Depending on the complexity of the plant, this display can be arranged on several levels.

To the medias product catalog

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information