Search term

Product description
Schaeffler rolling bearings and plain bearings: TORB toroidal roller bearings

The FAG TORB toroidal roller bearing is a new rolling bearing type from Schaeffler. It is a single-row rolling bearing with long, slightly crowned rollers. As a non-locating bearing, it combines the self-alignment capabilities of a spherical roller bearing with the axial displacement of a cylindrical or needle roller bearing.

TORB bearings provide an ideal, reliable solution to the problem of locating/non-locating bearing supports. The axial displacement is compensated inside the toroidal roller bearing so the frictional forces that occur are very small and therefore negligible.

To the medias product catalog

Highlights

TORB highlights

The toroidal roller bearing combines the angular adjustment facility of a spherical roller bearing with the axial displacement of a ribless cylindrical roller bearing.

  • Very high radial load-carrying capacity
  • Very high running accuracy (P5) throughout the entire range
  • Dimensional stability up to 200 °C
  • High operational reliability
  • Long operating life
  • Compact design
  • Low-friction running
  • Compensation of large axial changes in length without constraining forces
  • Up to double the service life of the bearing system
  • Can be used as a 1-to-1 replacement for spherical and cylindrical roller bearings
  • X-life quality
Advantages

Extended service life with TORB

Using a TORB as the non-locating bearing when additional axial loads are present allows the service life of the locating bearing and thus the entire bearing combination to be doubled in some cases.
Using a TORB as the non-locating bearing when additional axial loads are present allows the service life of the locating bearing and thus the entire bearing combination to be doubled in some cases.

Temperature-related linear expansion and misalignments mean that non-locating bearing designs are particularly important. Toroidal roller bearings are perfect as non-locating bearings here:

Reduced overall operating costs (TCO) with TORB

Schematic diagram of replacement parts costs for a locating/non-locating bearing support with TORB compared to a conventional solution.
Schematic diagram of replacement parts costs for a locating/non-locating bearing support with TORB compared to a conventional solution: The locating SRB and non-locating TORB have two and four times the operating life of their conventional counterparts.

The significantly longer service life of a bearing system with TORB bearings compared to that of conventional solutions means that the overall operating costs (TCO) of the application can be greatly reduced:

  • Lower replacement part costs
  • Longer operating periods
  • Less frequent maintenance intervals and machine downtimes
  • Lower mounting and disposal costs
X-life quality

X-life – proven to be better

In these bearings, the raceways have optimized roughness and geometrical accuracy. This gives a higher load-carrying capacity and longer service life. X-life is the premium brand that identifies particularly high-performance products under the INA and FAG brands.

They are characterized by a longer rating and operating life – the result of higher dynamic load ratings than those of current standard products. If the load and design envelope are unchanged, X-life bearings have a longer rating life. Longer maintenance intervals are possible.

More information

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept