Search term

Product description
Schaeffler rolling bearings and plain bearings: Maintenance-free plain bearings

Schaeffler offers a comprehensive catalog of maintenance-free plain bearings. Innovative plain bearing materials are used here, such as ELGOGLIDE, ELGOTEX, and the metal-polymer composite E40. These PTFE plain bearing materials enable ultra-low coefficients of friction for spherical plain bearings and rod ends as well as bushes, washers and strips while ensuring low wear and very long life cycles. Maintenance-free plain bearings considerably reduce lubricant and maintenance costs as they do not require any oil or grease while also being very environmentally friendly.

To the medias product catalog

Product variants
Schaeffler rolling bearings and plain bearings: Radial spherical plain bearings

Radial spherical plain bearings with ELGOGLIDE

Radial spherical plain bearings comprise inner and outer rings with maintenance-free sliding layers made from ELGOGLIDE®, PTFE composite or PTFE-bronze film. They are thus suitable for alternating dynamic loads. Large spherical plain bearings from d = 320 mm belong to the X-life premium class

To the medias product catalog Interactive product presentation

Schaeffler rolling bearings and plain bearings: Angular-contact spherical plain bearings

Angular contact spherical plain bearings with ELGOGLIDE

Angular contact spherical plain bearings comprise inner and outer rings with ELGOGLIDE®. In addition to radial loads, they can also support high axial loads.

To the medias product catalog

Schaeffler rolling bearings and plain bearings: Axial spherical plain bearings

Axial spherical plain bearings with ELGOGLIDE

Axial spherical plain bearings comprise shaft locating and housing locating washers with ELGOGLIDE®. Large spherical plain bearings from d = 220 mm belong to the X-life premium class

To the medias product catalog

Schaeffler rolling bearings and plain bearings: Rod ends with ELGOGLIDE

Rod ends with ELGOGLIDE

Maintenance-free rod ends comprise a housing with integral shank and a maintenance-free spherical plain bearing. They can support radial forces in a tensile or compressive direction and are suitable for slow movements with small or moderate swivel angles, for unilateral loads and under certain conditions for alternating loads (also suitable for alternating loads with GE..-UK-2RS ).

To the medias product catalog

Schaeffler rolling bearings and plain bearings: Plain bushes with ELGOGLIDE

Plain bushes with ELGOGLIDE

Cylindrical plain bushes comprise a steel support body with ELGOGLIDE®. They allow not only swivel movements, but also axial movements and can support higher forces than conventional plain bearings.

To the medias product catalog

Schaeffler rolling bearings and plain bearings: Metal/polymer composite plain bearings

Metal/polymer composite plain bearings

INA metal-polymer composite plain bearings are a cost-effective alternative for many industrial and automotive applications. All bearings are lead-free and, therefore, environmentally friendly. Different innovative material combinations ensure a large variety of materials.

Maintenance-free E40

E40 is the Schaeffler Group’s new sliding material for maintenance-free metal-polymer composite plain bearings. There is no lubrication requirement over the entire operating life. The sliding layer is based on polytetrafluoroethylene (PTFE) with embedded chemically inert additives. The triple-layer material comprises the steel backing, the sliding layer and the running-in layer (see graphic).

The steel backing has a sintered porous tin-bronze sliding layer with pores that are filled with the dry lubricant of the running-in layer.

Technical advantages:
  • For dynamic surface pressures of up to 140 N/mm2
  • Can be used in hydrodynamic applications
  • Can also be used in water due to high moisture resistance
  • Small design envelope
  • Sliding speed of up to 2.5 m/s.
Special materials – Maintenance-free film type bearings E60

The Schaeffler Group supplies film type bearings with material E60 by agreement: This material is based on a lattice structure in which a sliding layer comprising PTFE and additives is rolled and sintered. The lattice serves both as a backing and a sliding layer.

There is a sliding layer containing PTFE on both sides so that the sliding movement can take place on the inside and the outside of bushes. A further advantage of this material is its easy formability. Typical applications for film type bearings are fittings and tools as well as hinges.

To the medias product catalog

Schaeffler rolling bearings and plain bearings: Plain bearings with ELGOTEX

Plain bearings with ELGOTEX

Plain bearings with ELGOTEX® are particularly suitable for dry-running applications in which high loads and vibrations occur. These bearings are maintenance-free throughout their service life due to the material combination used.

How are the bushes produced?

The bushes comprise two layers that are wound onto each other. The internal sliding layer ELGOTEX®, which is embedded in epoxy resin, is made of synthetic and PTFE fibers. The outer layer is made of continuous glass fibers (glass filament) embedded in epoxy resin. A specific winding angle of the glass fibers stabilizes the layer, thereby significantly increasing the strength of the bush.

What are the advantages of ELGOTEX® plain bushes?
  • Extremely robust
  • Lighter than bronze bushes used in similar applications
  • Compact design compared with bearings requiring maintenance
  • A replacement for existing bushes (available in different widths and thicknesses)
  • Low mounting outlay as no further axial location is required
  • Environmentally friendly thanks to dry running
  • Cost-effective due to freedom from maintenance
  • Low wear with a constant friction value
Applications:

A replacement for steel, bronze and plastic plain bearings in agricultural engineering and conveying technology, in metalworking machines, construction machinery, hydraulic cylinder guides, solar power plants, steel and hydraulic construction, etc.

To the medias product catalog

X-life quality

X-life – proven to be better

In these bearings, the raceways have optimized roughness and geometrical accuracy. This gives a higher load-carrying capacity and longer service life. X-life is the premium brand that identifies particularly high-performance products under the INA and FAG brands.

They are characterized by a longer rating and operating life – the result of higher dynamic load ratings than those of current standard products. If the load and design envelope are unchanged, X-life bearings have a longer rating life. Longer maintenance intervals are possible.

More information

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept