Search term

Product description
Schaeffler rolling bearings and plain bearings: Needle roller bearings

Needle roller bearings have a long track record as proven machine elements for the design of radially compact bearing arrangements with very high load-carrying capacity. In X-life configuration, they now have an up to 50 % longer service life.

To the medias product catalog

Product variants

Machined needle roller bearings

Thanks to an improved surface quality, the load ratings of X-life needle roller bearings have been increased even further. The dynamic load rating could be increased by 13 % compared to the previous needle roller bearings. The substantially improved load ratings lead to higher-performance bearings with a longer service life, reduced lubricant load, reduced friction and lower bearing temperatures. The benefits stemming from all of these developments include greater efficiency for your applications and a much better price-to-performance ratio.

X-life

Various sizes are supplied in the X-life grade. These bearings are indicated in the dimension tables.

More information
To the medias product catalog

Needle roller and cage assemblies

Needle roller and cage assemblies are single or double-row units comprising cages and needle rollers. As their radial design height only corresponds with the diameter of the needle rollers, needle roller and cage assemblies can be used to realize bearings with a minimal radial design envelope. They have high load carrying capacity, are suitable for high speeds and are particularly easy to fit. If the raceways are produced to high geometrical accuracy, bearing arrangements with high runout accuracy can be achieved.

The radial internal clearance can be influenced by the needle roller sort as well as by the shaft and housing tolerances. Needle roller and cage assemblies require a hardened and ground raceway on the shaft and in the housing.

To the medias product catalog

Drawn cup needle roller bearings with open ends

Drawn cup needle roller bearings with open ends are supplied with a needle roller and cage assembly or a full complement needle roller set. Bearings with needle roller and cage assemblies allow higher speeds than the full complement designs.

Full complement drawn cup needle roller bearings with open ends

Full complement drawn cup needle roller bearings with open ends have the maximum number of needle rollers and therefore offer extremely high load-carrying capacity within a very small design envelope. However, their use at high speeds is restricted.

Since the needle rollers are not retained by mechanical means, they are secured for transport and fitting by means of a special grease (DIN 51825–K1/2K–30). However, this does not have adequate long-term lubrication capacity. Relubrication is therefore recommended after fitting.

To the medias product catalog

Drawn cup needle roller bearings with closed ends

Some designs of drawn cup needle roller bearings are closed at one end. They are thus suitable for closing off the shaft ends of bearing arrangements. This provides protection against injury by rotating shafts and protects the bearing against contamination and moisture.

Depending on the size, the base is either smooth or lock-beaded (stiffened). Due to the profiled base, small axial guidance forces are possible.

To the medias product catalog

Aligning needle roller bearings

Aligning needle roller bearings are units comprising drawn outer cups, plastic support rings with a concave inner profile, outer rings with a spherical outside surface, needle roller and cage assemblies and removable inner rings.

The bearings can compensate static shaft misalignments and can therefore tolerate misalignment of the shaft relative to the housing. Aligning needle roller bearings are firmly seated in the housing bore. The bore can therefore be produced easily and economically.

X-life

Various sizes are supplied in the X-life grade. These bearings are indicated in the dimension tables.

To the medias product catalog

Inner rings

Inner rings are made from hardened rolling bearing steel and have precision machined or ground raceways. They are used where:

  • The shaft cannot be used as a raceway for needle roller and cage assemblies, drawn cup needle roller bearings with open ends or with closed ends and needle roller bearings
  • Needle roller bearings must be combined with wider inner rings in order to allow larger axial displacements of the shaft in relation to the housing
  • Optimum running surfaces are required for seal lips
Inner rings, precision machined

IR inner rings have a precision machined raceway. Chamfers on the end faces allow easy insertion into the bearing and prevent damage to the seal lips of the bearing. Inner rings are available with and without a lubrication hole.

Inner rings, ground

LR inner rings have a ground raceway. The end faces are turned and the edges are broken. These rings have larger tolerances than the IR rings. They are thus suitable for applications that allow larger width tolerances and less demanding requirements for axial runout.

To the medias product catalog

Axial needle roller bearings

Axial needle roller and cage assemblies

Axial needle roller and cage assemblies consist of plastic or metal axial cages with integrated needle rollers and have a very low axial installation height. They support high axial forces in one direction. Radial loads must be supported by separate means. Axial needle roller and cage assemblies require hardened and ground running surfaces as a raceway.

Axial bearing washers

Axial bearing washers are punched, through-hardened, polished and suitable for use as shaft or housing locating washers. These washers are suitable for use where the adjacent machine part is unhardened but is sufficiently rigid and geometrically accurate.

Axial needle roller bearings

Axial needle roller bearings are construction units consisting of axial needle roller and cage assembles and thrust bearing washers with centering spigots. They can be combined with drawn cup needle roller bearings with open ends, drawn cup needle roller bearings with closed ends and needle roller bearings. The running surface for the needle roller and cage assembly must be hardened and ground.

To the medias product catalog

Drawn-cup roller clutches

Drawn-cup roller clutches are one-way clutches comprising thin-walled, non-cut outer rings with ramps on the inside diameter, plastic cages, pressure springs and needle rollers. They can transmit torques in one direction and are radially compact. The roller clutches are available with and without bearing supports.

Drawn-cup roller clutches give very precise indexing, since the individual spring loading of the needle rollers ensures continuous contact between the shaft, needle rollers and ramps. They allow high indexing frequencies due to their low mass and the resulting low moment of inertia of the clamping elements. They also have a low overrunning frictional torque.

Drawn-cup roller clutches can be used in various applications such as indexing clutches, back-stopping clutches and overrunning clutches. In these cases, the drawn cup roller clutch performs an overrunning or locking function.

To the medias product catalog

X-life quality

X-life – proven to be better

In these bearings, the raceways have optimized roughness and geometrical accuracy. This gives a higher load-carrying capacity and longer service life. X-life is the premium brand that identifies particularly high-performance products under the INA and FAG brands.

They are characterized by a longer rating and operating life – the result of higher dynamic load ratings than those of current standard products. If the load and design envelope are unchanged, X-life bearings have a longer rating life. Longer maintenance intervals are possible.

More information

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept