Search term

Schaeffler P.ACT, modular actuator platform with outstanding power density for flexible configuration

Modular actuator platform with outstanding power density for flexible configuration

Your benefit:

  • Flexible modular configuration options to match the application
  • Compact design envelope with a very high power density
  • Improved energy balance compared to hydraulic systems
  • Flexible fixing options along the entire actuator length

Publications with further information

Contact

Comprehensive reasons to use P.ACT

Faster product availability

The modular concept allows customers to flexibly configure and immediately order their desired product.

Higher performance

The PWG (planetary screw drive) in combination with our high-quality axial bearings makes Schaeffler’s P.ACT a particularly high-performance solution, as load ratings that are approximately 70% higher than that of ball screw drives of the same spindle diameter can be achieved.

Improved energy balance

Approximately 20% more effective mechanical performance compared to hydraulic systems

Features

  • Anodized aluminum housing with robust honeycomb geometry and T-slots along the entire actuator length.
  • Actuator housing with integrated fixing slots
  • Protection class up to IP64S
  • Optional: Linear measuring system, position switch for flexibly setting the switching point, servo motors (BLDC/BLAC), and controller with Ethernet and/or digital I/O
Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept