Menu
Product description
FAG Velomatic

The FAG VELOMATIC is an automatic bicycle gearshift system that is suitable for a range of applications. It replaces the conventional manual gearshift system and allows gear hubs in bicycles, pedelecs, and e-bikes to shift gears automatically. The FAG-VELOMATIC automatic transmission is compatible with a wide variety of commonly-used hub gears. It comprises a gearshift actuator and a coupled communications module. The mechanical motion of the bicycle’s gearshift system is carried out by the gearshift actuator via a Bowden cable.

The communication module has the function of an information gateway. This intelligent communication allows interaction with almost any conventional electric drive. Thanks to the compact dimensions of its components, it can be installed inside the frame of the bicycle.

The FAG VELOMATIC continuously calculates the optimum gear for the rider based on the bicycle’s speed and the incline of the terrain. The gearshift program can be individually adjusted by the rider using the VELODAPTIC bicycle app. The operating software that is installed records the input variables that are needed for regulating the gearshift actuator and derives from them the necessary controlled variables.

Features:
  • Sensors for uphill and downhill travel
  • The system can be integrated into any pedelec with a CAN bus, as it is not dependent on a specific manufacturer
  • Automatically switches to the optimum starting gear when the rider comes to a stop based on the incline of the terrain
  • Shifting errors are prevented
  • Smooth gearshift with no perceptible transition
  • Compact and lightweight design
  • Extended range for e-bikes due to battery-saving operation
  • Premature wear on the bicycle’s chain and gearshift system is prevented
  • Continuous calculation of the ideal gearshift point using special algorithms
Applications:
  • Bicycles
  • E-bikes and pedelecs

More information

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept