Menu

FAG Torque Measurement Module

Product description
Schaeffler torque measurement module

In order to achieve maximum efficiency in industrial drive trains and processes, it is essential to have precise knowledge of the torque and its distribution.

Schaeffler’s FAG torque measurement module offers a mechatronic solution that allows applications and processes to be monitored and controlled with significantly greater precision as the torque is recorded right where it is applied. The application of torque to a magnetized shaft changes its magnetic field. The sensor function is primarily based on the linearity between the torque and the magnetic field.

Features:
  • Plug & play
  • High precision even at low torque
  • Non-contact and maintenance-free
  • Scalable shaft diameter and measuring range
  • Rotational speed can also be measured
  • No loss of rigidity
Applications:
  • Off-highway and agricultural engineering
  • Production machinery
  • Small electric vehicles
  • Other
Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept