Menu
Product description

Unplanned machine downtimes can be prevented through detection of main spindle overloading and subsequent alarm messages.

The FAG SpindleSense Unit allows the spindle to be immediately deactivated in the event of a collision. The sensor unit measures the displacement and tilting of the main spindle under load and speed with high resolution.

Based on Schaeffler's unique rolling bearing domain expertise, it calculates the load distribution in the bearing and gives an alarm if specific thresholds are exceeded. The system thus allows the machine operator to prevent collisions or significantly reduce their consequences, and fully utilize the load carrying capacity of the machine.

Characteristics
  • Ready-to-fit unit that has been optimized for spindle bearings
  • Simple and quick mount
  • Direct measurement of the deflection and deformation of the spindle
  • Measurement of displacement and tilting
  • High resolution (below 1µm)
  • Detection of static collisions
  • Locally functional: An alarm is given if threshold values are exceeded
  • Schaeffler cloud connection possible for additional services
Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept