Search term

Product description
Schaeffler maintenance products: Alignment tools

These products assist you in aligning shafts and belt pulleys and checking belt tension values.

To the medias product catalog

Product variants
Schaeffler maintenance products: Belt pulley alignment device

Belt pulley alignment device

The FAG Top-Laser SMARTY2 is a line laser for the alignment of belt pulleys and chain sprockets with a diameter of more than 60 mm. The alignment of belt pulleys and chain sprockets reduces wear and energy losses in tension drives, their bearings and seals. Less heat is generated and the service life and reliability of the machines are increased.

To the medias product catalog

Schaeffler maintenance products: Belt tension measuring device

Belt tension measuring device

The robust, handy TRUMMY2 FAG Top-Laser is an optical-electronic manual measuring instrument for belt tension (strand force). The correct belt tension is an essential prerequisite for achieving the maximum service life of the belt drive. In addition, this also provides reduced wear of the drive components, lower energy costs and increased cost-efficiency.

To the medias product catalog

Schaeffler maintenance products: Shaft alignment device

Shaft alignment device

The EQUILIGN FAG Top-Laser is an alignment system for coupled and decoupled shafts in motors, pumps, ventilators and gearboxes with rolling bearings.

To the medias product catalog

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept