Menu

ML and V Guideways with Adjusting Gib and Angled Flat Cage

Product description
Schaeffler linear guides: ML and V guideways with adjusting gib and angled flat cage

The base version comprises guideway pair ML/V with adjusting gib and angled needle roller flat cages. These guides are preloaded by the gib, whereby the gib applies the preloading force evenly across the entire length of the guideway. The slope of the gib surface is 1.5 %. When the gib is moved by 1 mm, the height changes by 15 µm. The guideways are available in quality classes Q6 and Q10.

The cages used are double-row angled needle roller flat cages in metal or plastic.

To the medias product catalog

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept