Search term

M guideways with plain sliding layer and V guideways

Product description
Schaeffler linear guides: M guideways with plain sliding layer and V guideways

These guides comprise M guideways with a plain sliding layer and V guideways as a mating track. They are used in particular to accommodate static or cyclical loads if no lubrication or only initial lubrication is possible, or if an increased friction level is required for damping reasons. The guides are also suited for oil or grease lubrication and have the same mating dimensions as M-V guideways with a flat cage. The guideways are supplied in quality classes Q6 and Q10.

To the medias product catalog

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept