Search term

Linear recirculating ball bearing units

Product description
Schaeffler linear guides: Linear recirculating ball bearing units

The linear recirculating roller bearings are available in a variant with the cylindrical rollers separated by spacers, as a full-complement variant and as a angular element. The design with spacers is particularly quiet and is sealed on the face. Full-complement linear recirculating roller bearings are suitable for high temperatures, speeds and acceleration. Angular elements are especially well suited for closed arrangements thanks to the 90° alignment of two recirculating rollers. This design is sealed on all sides.

To the medias product catalog

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept