Menu

Raw Materials

Metallurgical Production and Processing

Steel is the basic material in a modern industrial society and a standard of its development. It is widely used in all important branches of industry: transportation, mechanical engineering, steel construction, and energy/environmental technology. The Schaeffler Group collaborates with well-known manufacturers and operators to develop rolling bearings for the steel industry. The extreme demands and widely varied operating conditions present a challenge for man and machine. The tailor-made FAG rolling bearings have proven themselves even in the most critical applications, ensuring maximum system availability thanks to their quality.

Applications

Applications

The operating conditions of rolling bearings in the steel industry are marked by high temperatures, high speeds, and considerable exposure to contamination and water.

  • Steel manufacturing
    Converters, continuous casting machines

  • Steel forming
    Hot-rolling mills for flat products, section mills, wire mills, cold-rolling mills, multi-roll cold-rolling stands, straightening machines

Products

Extensive product ranges for smelting and rolling mills

Schaeffler offers bearing solutions for all bearing positions in systems for producing and forming steel and non-ferrous metals. Schaeffler has extensive expertise thanks to decades of collaboration with system manufacturers and operators. Hundreds of steel mills are profiting from the quality of tailor-made solutions – solutions that make it possible to economically and safely increase production speeds with utmost reliability:

  • Multi-row tapered roller bearings
  • Cylindrical roller bearings (multi-row, full complement)
  • Needle roller bearings
  • Spherical roller bearings
  • Yoke type track rollers
  • Axial bearings
  • Ball bearings
  • Split bearings
  • Housings
  • Spherical plain bearings

Products

Service

Service

Service for greater operational safety

Schaeffler offers an extensive package of service features and devices. The assortment ranges from measuring and assembly equipment to state-of-the-art inspection and monitoring equipment.

  • Services
    Technical consulting, calculation, publications, assembly instructions, project sheets, partnerships, assembly, maintenance, diagnosis, reprocessing bearings

  • Service products
    Assembly equipment, bearing analyzers

  • Research and development
    Design, calculation methods, materials

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept