Menu

Rail

Mechatronics

Condition Monitoring 4.0 for Railways

Condition monitoring system with intelligent software and cloud connection: Up to six sensor units can transmit their signals to the processor unit, which then processes the raw data to create the relevant parameters.
Condition monitoring system with intelligent software and cloud connection: Up to six sensor units can transmit their signals to the processor unit, which then processes the raw data to create the relevant parameters.

Schaeffler has developed a condition monitoring system (CMS) with intelligent software and a cloud connection for the digitalized monitoring and optimized maintenance of entire motorized and trailer bogies in passenger trains. This allows higher average speeds, greater mileage, and longer maintenance intervals to be achieved while also increasing operational reliability at the same time.

The operator/maintenance technician can monitor the condition of individual axlebox bearings through to complete wheelsets and bogies from anywhere in the world via an internet connection.

FAG Sensor Kit

The FAG sensor kit has been successfully used for measuring operating data on axlebox bearings throughout the world for many years. It is optimized for use on FAG TAROL bearings and detects speeds up to 2500 rpm, the direction of rotation and bearing temperature. Two independent temperature sensors can be integrated for temperature measurement. Acceleration measurement in a radial and axial direction is available as an option. The FAG sensor kit operates wear-free and meets requirements for increased EMC und excess voltage protection.

FAG sensor kit
TAROL bearing with sensor
Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept