Search term

Offroad

Construction Machinery

The construction industry demands high-capacity machinery capable of performing construction projects efficiently. In order to achieve and guarantee this level of efficiency, construction machinery manufacturers count on corresponding solutions from the supply industry. Rolling and plain bearings from Schaeffler play a large part in achieving peak performances in a wide variety of construction machinery around the world. The INA and FAG brand products used are characterized by a high performance density, long operating life, and maintenance-free bearing solutions at many installation points.

Applications

Construction machinery – such as crawler excavators, for example – makes a wide range of demands on the bearings used.
Construction machinery – such as crawler excavators, for example – makes a wide range of demands on the bearings used.

A broad field of application with a very wide variety of requirements necessitates a broad bearing product range and broad application experience: From wheel loaders with environmentally friendly solutions to mobile cranes with assembly-friendly solutions to vibration machines with bearing supports subjected to extremely dynamic loads. Here are a few application examples to illustrate the breadth of Schaeffler’s solution options and application experience:

  • Mobile cranes – cable sheave bearing supports
  • Wheel loaders – lifting frames
  • Construction machinery – pivot joints
  • Vibrating rollers – eccentric shaft bearings
  • Mining trucks – wheel bearings
  • Special construction machinery – hose reels

Products

Working closely together with the manufacturers of construction machinery, engineers in the Schaeffler Group develop bearing solutions that meet the extreme requirements in this field. To do so, they incorporate the ever increasing demands – such as greater automation, higher safety standards, and easier operability – into the further developments and innovations for our bearing arrangements, with new drive and gearbox forms being just as in focus as technical solutions for preserving the environment and resources. Schaeffler provides bearing solutions for:

  • Travel drives
  • Slewing gearboxes
  • Slewing bearings
  • Cable sheave bearings
  • Eccentric bearings
  • Bearing arrangements for pivot joints

Schaeffler cylindrical roller bearings and spherical roller bearings meet the extreme requirements for construction machinery.
Schaeffler cylindrical roller bearings and spherical roller bearings meet the extreme requirements for construction machinery.

Service

Schaeffler places great emphasis on working together as partners, such as when calculating and designing the bearings.
Schaeffler places great emphasis on working together as partners, such as when calculating and designing the bearings.

Modern construction machinery is subjected to high loads and is often used in products with critical deadlines. Therefore, the associated rolling bearings need to be selected with the greatest care. When doing so, it is good when the construction machinery manufacturer can rely on the experience of a competent rolling bearing manufacturer. Schaeffler attaches great importance to working together as partners – from the development phase to producing and assembling the components to putting the bearing to practical use. We are the right partner for:

  • Application-based consultation
  • Calculation and design
  • Assembly service / training / workshops
  • Condition-related maintenance

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept