Menu

Industrial Automation

Textile Machinery

Schaeffler’s innovative products and system solutions sustainably increase machine output while simultaneously reducing the costs – whether in spinning mill preparation, thread production, fabric production, finishing, or assembly. Schaeffler offers you an extensive product range with precise, ready-to-install, and easy-to-maintain bearings for almost any type of machine all along the textile process chain. For example, this includes thread guide rollers with optimized frictional torques and an integrated wear and corrosion protection layer, easy-to-assemble radial insert ball bearings and housing units for machines in spinning mill preparation, cages with a Triondur coating in needle felt machines, and linear guidance systems in embroidery machines, handling devices, textile printing machines, and many other textile machines.

Applications

Applications

Are you currently “all wrapped up” with Schaeffler as well?

We find modern textiles, threads, and fabrics in retail stores, boutiques, department stores, and mail order catalogs. However, we are all but unaware of the incredible technical feats performed every day in textile machines when spinning, weaving, finishing, and further processing cotton and synthetic fibers. Bearings and other components from Schaeffler render valuable services here on a day-to-day basis. We provide solutions for:

  • Gripper drive in weaving machines
  • Eccentric unit for embroidery heads
  • Linear guidance systems in large embroidery machines

Products

Development partner for everything that spins

Whether for spinning or weaving, finishing or further processing, cotton or synthetic fibers – modern textile machines are highly automated and operate around the clock. With high material throughput rates. There is no question that having the right bearing components is a decisive cost factor. For bearings in textile machines, “right” means low friction, high precision, no play, very easy mounting, low maintenance, and durability. So you are right on target with Schaeffler! We offer you an extensive range of precision roller bearings and linear guidance systems for textile machines that provide secure bearing support for both rotary and linear movements. And we offer you genuine added value with numerous system components. This is because our complete systems are ready-to-install and specifically tailored to your area of application:

  • Belt tensioning rollers
  • Friction bearings
  • Yoke type track rollers

Products

Service

Bearing calculation and tribology concepts

Whether rotary or linear, we also assist you in calculating bearings and develop tribology concepts for you – such as for optimum lifetime lubrication with special greases.

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept