Search term

You too can benefit from Industry 4.0 solutions.

Pumps with autonomous monitoring and lubrication

Schaeffler offers expandable complete solutions for Predictive Maintenance 4.0 with components, systems, and digital services for the monitoring and lubrication of a wide range of machines. The Perlenbach water supply association also relies on solutions from Schaeffler when it comes to pump maintenance. A combination of the SmartQB condition monitoring system and the Concept8 lubricator ensures fault-free and reliable operation.

Condition monitoring in plain terms

The preconfigured SmartQB condition monitoring system detects irregularities in electric motors, pumps, fans, and their rolling bearings, and reports potential fault causes in a plain text message after they have been identified. The integration of the system, which was developed in partnership with Mitsubishi Electric, into the control room visualization means that Perlenbach’s maintenance personnel are informed of incipient damage at an early stage and can immediately initiate maintenance measures and procure any replacement parts that might be needed.

As a preconfigured plug-and-play system, the SmartQB requires no previous knowledge of condition monitoring.
As a preconfigured plug-and-play system, the SmartQB requires no previous knowledge of condition monitoring.
Joachim Dankwardt, Deputy Manager of the Water Extraction/Preparation Department at the Perlenbach Water Supply Association
Joachim Dankwardt, deputy manager of the water procurement/treatment department at the Perlenbach water supply association

Conventional systems for machine monitoring are costly and complicated. In contrast, the SmartQB is so easy to use that our employees did not require any specific knowledge of vibration diagnosis. We could get started right away.

Joachim Dankwardt, deputy manager of the water procurement/treatment department at the Perlenbach water supply association

Thomas Schmitz, Condition Monitoring Service Manager at Schaeffler
Thomas Schmitz, Condition Monitoring Service Manager at Schaeffler

Schaeffler offers a comprehensive range of services and products for monitoring and lubricating all types of important equipment – even for small facilities.

Thomas Schmitz, Condition Monitoring Service Manager at Schaeffler

Requirement-based relubrication

The last pump failure to occur at Perlenbach was caused by the overlubrication of a bearing. Schaeffler counteracts this problem with its Concept8 lubricator. Insufficient lubrication or overgreasing and the resulting damage can be prevented by requirement-based relubrication.

The Concept8 lubricator precisely supplies up to eight lubrication points with the correct quantity of grease.
The Concept8 lubricator precisely supplies up to eight lubrication points with the correct quantity of grease.

Consultation and contact

Contact us.

Please contact us

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept