Menu

Calculation

BEARINX-MAP – Modelling of rolling bearings for MBS

BEARINX-MAP: Modelling of rolling bearings for MBS

Current developments in hardware and, above all, in software tools make it possible to simulate increasingly complex models with an increasing level of detailing. The design of complete systems requires a good knowledge and understanding of the individual components and their interactions.

Depending on the key perspectives involved in the simulation, it is appropriate to allow the selection and definition of the degree of detail in the complete model and the subsystems. At Schaeffler, work has been carried out for years in order to develop and apply rolling bearing models and calculation tools such as BEARINX.

What do you need in order to use BEARINX-MAP?

Modelling of rolling bearings for MBS

A simulation and the associated model are always an abstraction of reality. The decision on a particular abstraction level and a specific modelling requires a good understanding of the actual system. A complex model does not automatically constitute a correct model and a simple model is not always an inferior one. The decisive factor here is the newly acquired knowledge relating to the actual system. There are several possibilities for modelling a bearing using multi-body simulation.

Linear characteristic lines

Linear spring
Advantages:
  • suitable for simulations around the bearing operating point
Disadvantages:
  • nonlinear behaviour is not modelled
  • no bearing clearance
  • influences of the degrees of freedom on each other are not considered

Nonlinear characteristic lines

Nonlinear spring
Advantages:
  • nonlinear behaviour is modelled
  • bearing clearance is modelled
Disadvantages:
  • influences of the degrees of freedom on each other are not considered

Stiffness matrices

Advantages:
  • suitable for simulations around the bearing operating point
  • influences of the degrees of freedom on each other are modelled well (coupling terms are considered)
Disadvantages:
  • nonlinear behaviour is not modelled
  • bearing clearance is not considered

BEARINX-MAP (characteristic field)

Stiffness characteristic field
Advantages:
  • nonlinear behaviour is modelled well
  • influences of the degrees of freedom on each other are considered (coupling terms are included)
  • bearing clearance is modelled well
  • very wide load spectrum is modelled
  • maximum pressures in the bearing are included
Disadvantages:
  • increased memory usage

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept