Search term

Schaeffler at the Hannover Messe 2019 (Hall 22 – Booth D43) Innovative, universal, and modular: The new ProLink condition monitoring system from Schaeffler

Pressrelease Stage Image
The main processor module and extension modules in Schaeffler’s ProLink CMS are simply mounted on the switch cabinet’s top hat rail. Thanks to its configuration assistant, templates, and self-learning test phase, customers no longer require any knowledge of signal recording or vibration analysis.

2019-03-27 | Schweinfurt

  • The new ProLink condition monitoring system (CMS) offers maximum efficiency in machine and facility monitoring
  • Unique: A plug-in field bus module ensures integration into every customer’s infrastructure
  • Flexible scaling thanks to modular design
  • Intuitive configuration with intelligent, machine-specific templates
  • Universal gateway for Industry 4.0 solutions from sensor to cloud

Industry 4.0 applications require complex interlinking and allow intelligent data analyses for increased efficiency. Schaeffler has fully integrated these new requirements and options into the new generation of its multi-channel condition monitoring system. ProLink CMS is ideal for monitoring entire production facilities in a range of sectors that includes the paper and steel industries as well as for machine tools. The modular design and flexible integration into existing customer systems combined with the high level of signal and analysis quality that ProLink CMS provides mean that the system is easy for the customer to operate and delivers maximum efficiency in machine and facility monitoring. ProLink CMS is by no means confined to local implementation, however: It also provides a gateway for Industry 4.0 solutions and paves the way for digital services from Schaeffler.

Prioritizing customer benefits: Premium signal analysis without expert knowledge

ProLink CMS is very easy to put into operation, as the system requires no knowledge of any kind in the field of signal recording and vibration analysis. With the help of the intuitive configuration assistant, the customer enters only basic data for the components to be monitored via a web browser. Intelligent templates fill in all remaining information for the specific components, such as rolling bearings, motors and gearboxes, fans, and pumps. During the self-learning test phase in operation, ProLink CMS automatically defines the alarm thresholds for up to 100 operating points for each machine based on its speed and load conditions. Just like Schaeffler’s single-channel SmartCheck CMS, the ProLink multi-channel system provides the customer with high-quality and frequency-selective detection of bearing and gearbox damage, imbalance, and much more.

ProLink CMS comprises a main processor module for signal processing as well as a range of signal recording modules including a vibration measurement module that can have up to 16 channels. The modules are simply mounted on the switch cabinet’s top hat rail. An outstanding feature of the multi-channel CMS is that it can be universally integrated into the customer’s infrastructure using a plug-in field bus module. The system supports OPC/UA and Profinet as well as CC-Link IE, with further field bus protocols to follow.

An advantage for service providers and system integrators is that ProLink CMS allows them to operate multiple control landscapes on the market with a single hardware system. OPC/UA and MQTT are used for cloud communication. All of this means that the multi-channel CMS is the perfect choice for Industry 4.0 applications.

Gateway to digital services from Schaeffler

The customer can operate ProLink CMS locally and connect it to their machine control system via the field bus. Additionally, ProLink CMS provides the additional option of transmitting the preprocessed sensor data to Schaeffler’s service platform for more specific analysis via MQTT. Customers will have all of Schaeffler’s digital services – including the ConditionAnalyzer and load collective classification – at their disposal in the future via this interface. ProLink CMS can be used here as a universal gateway for connecting the sensor level with the control and management levels and even cloud applications. ProLink CMS therefore represents an excellent basis for mechanical and plant engineers to develop sector or even machine-specific Industry 4.0 solutions and thus offer their own added value models.

Further press releases regarding the innovations that Schaeffler will be presenting at the Hannover Messe can be found in our press kit: www.schaeffler.com/press-kit/hannover-messe

Publisher: Schaeffler Technologies AG & Co. KG
Country: Germany

Related media

Terms of use for Schaeffler press pictures

Schaeffler press pictures may only be used for editorial purposes. Unless otherwise stated, all copyrights and rights of use and exploitation are owned by Schaeffler Technologies AG & Co. KG, Herzogenaurach (Germany) or by one of its affiliated companies. The reproduction and publication of Schaeffler press pictures is only permitted if the source is stated as follows: "Image: Schaeffler". The pictures may be used free of charge in such cases. The use of pictures for advertising or other commercial purposes, in particular their disclosure to third parties for commercial purposes, is hereby prohibited. Pictures may only be edited with the approval of Schaeffler.

We kindly request that a specimen copy be sent to us when Schaeffler press pictures are published in printed media (or a digital copy in the case of publication in electronic media). When using Schaeffler press pictures in films, please notify us and state the title of the film.

Use and utilization of Schaeffler press pictures is subject to the substantive laws of Germany without its conflict of law provisions. The place of competent jurisdiction shall be Nuremberg, Germany.

Postal address:
Schaeffler Technologies AG & Co. KG
Corporate Communication
Industriestrasse 1-3
91074 Herzogenaurach
Germany

presse@schaeffler.com

Downloads

Package (Press release + media)

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept