Search term

Schaeffler SpindleSense Service Setup Tool

The Service Setup Tool is a PC application that supports Schaeffler SpindleSense during commissioning and configuration. Using various configuration wizards, the user can easily and conveniently adapt various settings on the SpindleSense via the CAN interface to the application-specific conditions (e.g. spindle parameters, machine parameters, ...). The software can also be used to read out the product information stored in SpindleSense and to perform software updates.

The Service Setup Tool has not been designed for the actual operation of SpindleSense. During operation, the data management and data evaluation tasks must be implemented via the machine control system or similar system.

System requirements for PC operation:

Windows 7 or higher

compatible CAN interface

Media category: Software
Date: 2020-05-28
Order number: Version 3.55
Publisher: Schaeffler Technologies AG & Co. KG
Pages: 0
Language: English
Other languages


Get Publication

Share Publication

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept