Search term

Hydraulic Nut HYDNUT

FAG Hydraulic nuts HYDNUT are used to press parts with a tapered bore onto a tapered seat. They are mainly used if the drive-up forces required cannot be applied using other accessories, e.g. shaft nuts or pressure screws.

Hydraulic nuts are used mainly for the assembly of rolling bearings with a tapered bore. The rolling bearings can be seated directly on a tapered shaft, on an adapter sleeve or on a withdrawal sleeve. If the bearing is fitted using a withdrawal sleeve or an adapter sleeve, the hydraulic nut can also be used for removal.

A hydraulic nut is also suitable for the assembly and loosening of press-fit parts such as ship propellers, rudder blades, shaft couplings and toothed gears.

Media category: Technical Product InformationTPI 196
Date: 2017-11-03
Order number: 036856509-0000
Publisher: Schaeffler Technologies AG & Co. KG
Pages: 38
Language: English
Other languages


Get Publication

Share Publication

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept