Search term

Split Plummer Block Housings SNS

For shaft diameters of 115 mm to 530 mm and 4 7/16 inch to 19 1/2 inch

Plummer block housings SNS represent a completely new generation of large size housings. Through the systematic further development of the proven FAG plummer block housings, Schaeffler can offer even greater efficiency and cost-effectiveness for machinery and plant. The unique housing design gives an increase in the life of the spherical roller bearings fitted in the housing of up to 50%. This is achieved through optimised load distribution in the bearing that occurs due to the interaction of the bearing and housing geometry under load.

Media category: Technical Product InformationTPI 231
Date: 2015-11-25
Order number: 081483481-0000
Publisher: Schaeffler Technologies AG & Co. KG
Pages: 80
Language: English
Other languages


Get Publication

Share Publication

Share Page

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept